??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES_M30EN-PFC15F-S04G-D11
HELP_VARIABLE
Company
Balluff
Description
Safety switches and safety sensors
Bill of material
BALLUFF BES_M30EN-PFC15F-S04G-D11
VERF
Availability
no more available
BC
Order code
BES0578
TC
Product identifier
BES M30EN-PFC15F-S04G-D11
PX
Product view
55807_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.175 Kg
TRAFFIC
Customs number
85365019
WEBINC
Product group
Inductive safety sensors
DESCRIPT
Description
Performance Level = d, Safety category (EN ISO 13849-1) = 2, SIL (IEC 61508) = 2, SIL CL (EN 62061) = 2, Response time max. = 1 ms, Approval/Conformity = CE, cULus, Safety, WEEE, Operating principle = non-contact (inductive), Approach direction = any to sensing surface, Assured operating distance Sao = 15 mm, Assured switch off distance Sar = 22 mm, Connection = M12x1-Male, 4-pin, A-coded, Switching output = PNP OSSD;PNP normally closed (NC), Installation = non-flush, Dimension = Ø 30 x 70 mm, Ambient temperature = -25...70 °C, for service life ≤ 10 years 10…40 °C, for service life ≤ 20 years, IP rating = IP67, Housing material = 1.4571 stainless steel
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.